FM3 CY9BFx1xS/T-Series Arm® Cortex®-M3 Microcontroller (MCU) Family
Overview
Arm® Cortex®-M3 Based MCU, dedicated embedded controlers with high-performance and competitive cost
The FM3 family of 32-bit general-purpose MCUs is based on the Arm® Cortex® -M3 CPU, which provides a scalable platform for many consumer and industrial applications. Popular applications range from motor control, factory automation, white goods and power tools to medical devices, major home appliances, digital consumer devices and office automation equipment.
The FM3 CY9BFx1xS/T-Series is a high performance group that operates with a voltage range of 2.7V to 5.5V. The FM3 CY9BFx1xS/T-Series delivers high-performance with a 144 MHz CPU clock speed, 1 MB of flash with 16 KB pre-fetch buffer for zero-wait-state operation at 144 MHz.
- 478 CoreMark®, 144-MHz Arm® Cortex®-M3 CPU
- 2.7V to 5.5V operating voltage
- Up to 1 MB Flash, with 16 KB work flash accelerator, 128 KB SRAM
- Error-Correcting Code (ECC) support, hardware WDT1, low-voltage detect and clock supervisor blocks for safety-critical applications
- 3 x Multi-Function Timers (MFT)
- 9 x Programmable Pulse Generators (PPG)
- 16 x Base Timers
- 3 x Quadrature Position/Revolution Counters (QPRC)
- 1 x Dual Timer, CRC2 and Watch Counter
- 8 x Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I2C
- 2 x USB, 2 x CAN3, 2 x IEEE 1588 Ethernet, and External Bus Interfaces
- 3x 12-bit, 1-Msps ADCs with a 32-channel multiplexer input
- LQFP144, LQFP176, BGA192
- Download the CY9BFx1xS/T-Series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Products
Support