CY9BF129TAPMC-GK7CGE2
Overview
Documents
Login to myInfineon to see all documents available
-
CY9BF128S/T, CY9BF129S/T, 32-bit Arm® Cortex®-M3 FM3 Microcontroller Datasheet
EN
JA
06_00 | 2020-07-07 | pdf | 2.2 MB
-
XC2000\XE166 Pin Configuration, Power Supply and Reset
01_03 | 2012-01-02 | pdf | 770 KB
-
FIT Report - CY9BF129TAPMC-GK7CGE2
EN
02_00 | 2024-08-26 | pdf | 24 KB
Order
Sales Product Name | CY9BF129TAPMC-GK7CGE2 |
---|---|
OPN Info | CY9BF129TAPMC-GK7CGE2 |
Product Status | active and preferred |
Infineon Package name | PG-LQFP-176 |
Standard Package name | LQFP-176 (002-15150) |
Order online | |
Completely lead free | yes |
Halogen free | no |
RoHS compliant | yes |
Packing Size | 400 |
Packing Type | TRAY |
Moisture Level | 3 |
Moisture Packing | DRY |
Support