TRAVEO™ T1G S6J311A/9/8 auto standard Arm® Cortex®-R5 MCU
Ideal for fast and safe BCM and HVAC with integrated CAN FD, SHE, and low-power operation
The Infineon TRAVEO™ T1G S6J3110 Series features a single Arm® Cortex®-R5 and operates at 144 MHz. The S6J3110 incorporates the high-performance CAN FD interface for enhanced in-vehicle networking and is focused on various automotive applications including body control module (BCM), heating, ventilation and air conditioning (HVAC). In addition to the CAN FD interface operating at 5Mbps, the S6J3110 series comes with a maximum 4MB of flash memory to enable high-level program control, and uses 55nm technology. It also features Secure Hardware Extension (SHE) for network security and improved performance for connected cars, as well as advanced partial wakeup for lowering power consumption.
- Up to 96 MHz frequency
- 1-ch CAN FD
- 30-ch x base timer
- Temperature: -40°C to +105°C
- Up to 1 MB flash, 112 KB work flash
- 4-ch multifunction serial
- SHE (Secure Hardware Extension)
- 80 KB SRAM
- 56-ch x12bit ADC
- Package: TEQFP-144
About TRAVEO™ S6J3110 security function
In addition to conventional flash security, which protects data stored in the microcontroller, the S6J3110 series is equipped with SHE (specification ver 1.1). Key SHE management housed within the microcontroller is separated using hardware and an authentication function preventing data modification, theft, and invalid access to the vehicle network.
Access to additional technical documentation
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to traveo@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access