SAK-XC2365A-104F80LR AB
Overview
The XC2365A is a new member of the XC2300 microcontroller family, with focus on safety-applications. The XC2365A contains, besides the well known standard peripherals, dedicated safety features like a memory protection unit (MPU), a memory checker module (CRC) and a new broken wire detection ability of the ADC. The XC2365A comes in a 100-pin package, available memory options are up to 832kB embedded flash.
Summary of Features
- Package: PG-LQFP-100
- CAN Nodes: 3
- Program Memory: 832.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 6 x SPI, LIN, UART, IIC, IIS
Potential Applications
- Automotive Safety
Support