SAK-XC2388C-200F100L AB
Overview
The XC2300C series is the high-end extension of the XC2300 microcontroller family focussing on Safety applications. With the extended memory size of up to 1.6MB Flash, running at up to 100MHz and optional offering of embedded FlexRay, the microcontrollers of this series are well suited for high-end safety applications like high-end Airbag or Electric Power-Steering (EPS). This memory size extension of the XC2300 family as well as new low-end and high performance products launching in 2010 will complete the rich portfolio of scalable products targeting all kind of automotive Safety applications.
Summary of Features
- Package: PG-LQFP-144
- CAN Nodes: 3
- Program Memory: 1,600.0 KByte
- FlexRay™: 2
- Type of Serial I/O Interfaces: SPI, LIN, UART, IIC or IIS
Potential Applications
Automotive Safety Applications
- High-end Airbags
- Electric Power-Steering
- Brakings
Support