SAK-XC2331D-20F66LR AA
Overview
The XC2300D series, with the XC233xD (LQFP-64) and XC232xD (VQFN-48) derivatives, further enlarges the XC2300 microcontroller family in the low-end. With a maximum memory size of 160kB Flash and up to 12kB RAM, the microcontrollers of this series are well suited for low-end cost-sensitive safety applicationss like low-end Airbag or Belt Pretensioner applications.
Summary of Features
- Package: PG-LQFP-64
- CAN Nodes: 2
- Program Memory: 160.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: SPI, LIN, UART, IIC or IIS
Potential Applications
Automotive Safety Applications
- Low-end Airbag
- Belt-Pretensioner
Support