SAK-XC2722X-8F40V AA
Overview
The XC27x2X series expands the XC27000 family towards ultra low end powertrain applications. With a memory size of 64kB Flash and 8kB RAM, and two package variants (TSSOP-38 and VQFN-48) these microcontrollers are perfectly suited for advanced aggregates solutions.
Summary of Features
- Package: PG-VQFN-48
- CAN Nodes: 0
- Program Memory: 64.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 2 x SPI, LIN, UART, IIC, IIS
Potential Applications
Advanced Machinery
- Pumps
- Ventilatio- Power operated systems
- Small engines
Support