SAK-XC2723X-20F66V AA
The XC27x3X series expands the family towards low end powertrain applications. With a memory size of 160kB Flash, 12kB RAM and two package variants (LQFP-64 and VQFN-48) these microcontrollers are perfectly suited for managing small engines and advanced auxilliary drives.
Summary of Features
- Package: PG-VQFN-48
- CAN Nodes: 1
- Program Memory: 160.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 4 x SPI, LIN, UART, IIC, IIS
Potential Applications
- 1-2 cylinders
- MPI
- latest EURO emission standards and their international equivalents
- Pumps
- Ventilation
- Power operated systems
Equipped with advanced peripherals like multiple PWM-units, flexible serial interfaces (Universal Serial Interfaces (USICs)), as well as a MultiCAN unit with up to 2 CAN nodes, the microcontroller is the perfect fit for value driven PowerTrain applications. External component integration such as an embedded voltage regulator, EEPROM emulation with additional flash modules and various on chip oscillators additionally optimizes total system costs.
Summary of Features
- Package: PG-LQFP-100
- CAN Nodes: 2
- Program Memory: 768.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: USIC
Potential Applications
- Automotive PowerTrain
- Motorcycle motor controllers