SAK-XC2787X-200F100L AB
Overview
High-performance CPU features, memory scalability and powerful Dual-A/D converters are some of the major benefits of the XC2700 family. Equipped with advanced peripherals like multiple PWM-units, flexible serial interfaces (Univer- sal Serial Interfaces (USICs)), as well as a MultiCAN unit with up to 2 CAN nodes, the XC27x7X microcontroller is the perfect fit for perforamance driven Power- Train applications.
Summary of Features
- Package: PG-LQFP-144
- CAN Nodes: 2
- Program Memory: 1,600.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 10 x SPI, LIN, UART, IIC, IIS
Potential Applications
Automotive PowerTrain:
- Advanced Engine Management
- Basic Transmission Management
- Basic Hybrid Management
Support