SAK-XC2788X-136F128LR AA
Overview
The XC27x8X series is the high performance extension of the XC2700 microcontroller family focusing on Powertrain applications. The integrated instruction cache (iCache) offers a strong performance boost of up to 30 %. An additional frequency increase to 128 MHz improves performance even more.
Summary of Features
- Package: PG-LQFP-144
- CAN Nodes: 2
- Program Memory: 1,088.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 6 x UART, LIN, SPI, IIC, IIS
Potential Applications
- Standard four cylinder engines
- X-by wire applications
- Low end transmission systems
Support