SAF-XC836T-2FRI AB
Overview
Communication interfaces and fast control loops with multichannel 10-bit ADCs and PWM signal generation are featured as well as safety and low power modes. The vector computer co-processor (MDU + CORDIC) boosts up standard 8-bit processing performance and supports field oriented motor control at 8-bit cost.
Summary of Features
- Package: PG-TSSOP-28
- CAN Nodes: 0
- Program Memory: 8.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 1xUART, 1SSC, I2C
Potential Applications
Efficient Drives & Automation:
- Field oriented control of sensor less motor drives
- Direct operation of stepper motors for displays
- Automation networks for industrial production or building services
Intuitive human machine interfaces:
- Multi gestural touch screens for industrial automation, medical devices or POS terminals
- Integrated control elements with motor control, communication or power conversion functionality
Intelligent Lighting:
- Dimming and color control of high brightness LEDs
- Power, ignition or wear out control of HID
- Lighting communication networks
Smart Power Management:
- Efficient power conversion
- Battery management
- Induction cooking
Videos
Support