SAK-XE161FL-12F66V AA
Overview
The XC2200L series, with the XC223xL (LQFP-64) and XC222xL (VQFN-48) derivatives, further enlarges the XC2200 microcontroller family in the low-end. With a maximum memory size of 160kB Flash and up to 12kB RAM, the microcontrollers of this series are well suited for low-end cost-sensitive body applications.
Summary of Features
- Package: PG-VQFN-48
- CAN Nodes: 1
- Program Memory: 96.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 8 x SPI, LIN, UART, IIC, IIS
Potential Applications
- Low-end BCM
- Low-end HVAC
- Low-end Door
- Roof module
- Seat module
Support