SAK-TC1736-128F80HL AA
Overview
The TC1736 Microcontroller is the value optimized member of the Audo Future product family.
Summary of Features
- Package: PG-LQFP-144
- CAN Nodes: 2
- Program Memory: 1.0 MB
- FlexRay™: no
- Type of Serial I/O Interfaces: 2xASC, 2xSSC, 1xMSC, 1xMLI
Potential Applications
- Engine Control Unit (ECU) focusing on 2-4 cylinder engines in economic cars and motorcycles
- Battery management & Inverter control for hybrid cars
TriCore™ - A Success Story
Did you know that TriCore™...
...was the first 32-bit automotive microcontroller with integrated DSP functionality?
...is used in every 2nd car produced today?
...is now in its fifth generation with its cutting-edge, 65nm AURIX™ family?
Videos
Support