SAK-TC1793F-512F270EF AB
Overview
The TC1793 is one of three premium derivatives of the AUDO MAX family. It’s 270MHz award-winning TriCoreTM CPU provides high-end microcontroller performance combined with sophisticated DSP capabilities and dedicated safety features.
Summary of Features
- Package: PG-BGA-416
- CAN Nodes: 4
- Program Memory: 4.0 MB
- FlexRay™: yes
- Type of Serial I/O Interfaces: 2xASC, 3xSSC, 2xMSC, 2xMLI
Potential Applications
- Engine and transmission control
- 4-6-8 cylinder diesel or gasoline direct injection
- Double clutch transmission
- Hybrid and electric vehicle
- Suspension systems
TriCore™ - A Success Story
Did you know that TriCore™...
...was the first 32-bit automotive microcontroller with integrated DSP functionality?
...is used in every 2nd car produced today?
...is now in its fifth generation with its cutting-edge, 65nm AURIX™ family?
Videos
Support