AG-62MMES-311/431-1
Overview
General Information
Package Material | AG |
Package Family | 62MMES |
Terminals | 311/431 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 106.4 |
Body Width (mm) | 62 |
Products
Product Families
Support