AG-ECONO4-411/333-1
Overview
General Information
Package Material | AG |
Package Family | ECONO4 |
Terminals | 411/333 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 130 |
Body Width (mm) | 103 |
Products
Product Families
Support