AG-ECONOD-411/332-192
Overview
General Information
Package Material | AG |
Package Family | ECONOD |
Terminals | 411/332 |
Version | 192 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 152 |
Body Width (mm) | 62 |
Products
Product Families
Support