AG-ECONOPP-411/633-1
Overview
General Information
Package Material | AG |
Package Family | ECONOPP |
Terminals | 411/633 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 164 |
Body Width (mm) | 152 |
Products
Product Families
Support