AG-HYBRIDL-1-1
Overview
General Information
Package Material | AG |
Package Family | HYBRIDL |
Terminals | 1 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 110 |
Body Width (mm) | 82 |
Products
Product Families
Support