AG-IHVB190-441/641-1
Overview
General Information
Package Material | AG |
Package Family | IHVB190 |
Terminals | 441/641 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 190 |
Body Width (mm) | 140 |
Support