AG-XHP3K33-311/441-1
Overview
General Information
Package Material | AG |
Package Family | XHP3K33 |
Terminals | 311/441 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 100 |
Body Width (mm) | 140 |
Products
Product Families
Support