C-CCN-3-952 | SMD-0.2 Metal Lid
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 952 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7.95 |
Body Width (mm) | 5.41 |
Min. Terminal Pitch (mm) | 2.95 |
Downloads
Package
-
Package Outline -SMD02
01_01 | Apr 20, 2022 | PDF | 24 kb
-
SMD0.2-metallid-D100817G-STEP
03_00 | May 05, 2023 | PDF | 49 kb
-
SMD-0.2 ceramic lid package outline
05_00 | Sep 11, 2024 | PDF | 886 kb
-
SMD0.2-metallid-D100817G-STEP
03_00 | May 05, 2023 | STP | 711 kb
Products
Product Families
Support