C-CCN-3-972 | Enhanced SMD0.5
Overview
General Information
Package Material | C |
Package Family | CCN |
Terminals | 3 |
Version | 972 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.16 |
Body Width (mm) | 7.52 |
Min. Terminal Pitch (mm) | 4.19 |
Downloads
Package
-
SMD-0.5e-D101007G-STEP
Share 01_00 | May 31, 2023 | PDF | 77 kb
-
SMD-0.5e-D101007G-STEP
Share 01_00 | May 31, 2023 | STP | 803 kb
-
Package outline - SMD-0.5e
Share 03_00 | Aug 04, 2023 | PDF | 138 kb
Products
Product Families
Support