C-CGA-165-800 | CCGA-165 (001-58969)
Overview
General Information
Package Material | C |
Package Family | CGA |
Terminals | 165 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 24.994 |
Body Width (mm) | 20.98 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Package Dimensions
Downloads
Package
-
C-CGA-165-800_Package Outline_02
Share 01_00 | Mar 02, 2024 | PDF | 128 kb
Products
Product Families
Support