C-DIP-14-950 | 14 Pin Dual In Line SB
Overview
General Information
Package Material | C |
Package Family | DIP |
Terminals | 14 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 19 |
Body Width (mm) | 7.87 |
Min. Terminal Pitch (mm) | 2.54 |
Downloads
Package
-
Package Outline -CICMO036AB
Share 01_01 | Apr 23, 2020 | PDF | 50 kb
-
MO-036AB CIC-D100750G-STEP Rev B
Share 03_00 | Jun 14, 2023 | PDF | 115 kb
-
MO-036AB CIC-D100750G-STEP Rev B.STEP
Share 03_00 | Jun 14, 2023 | STP | 1.5 mb
Products
Product Families
Support