C-DIP-32-800 | CERDIP-32 (002-23724)
Overview
General Information
Package Material | C |
Package Family | DIP |
Terminals | 32 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 40.64 |
Body Width (mm) | 7.62 |
Min. Terminal Pitch (mm) | 2.54 |
Diagrams
Package Dimensions
Downloads
Package
-
C-DIP-32-800_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 102 kb
Products
Product Families
Support