C-FP-160-800 | CQFP-160 (51-80106)
Overview
General Information
Package Material | C |
Package Family | FP |
Terminals | 160 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 27.99 |
Body Width (mm) | 27.99 |
Min. Terminal Pitch (mm) | 0.635 |
Diagrams
Package Dimensions
Downloads
Package
-
C-FP-160-800_Package Outline_02
Share 01_00 | Feb 22, 2024 | PDF | 130 kb
Support