C-FP-8-950 | 8 Pin Flatpack
Overview
General Information
Package Material | C |
Package Family | FP |
Terminals | 8 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.48 |
Body Width (mm) | 6.48 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
D100999-WEB_Rev_B
Share 01_02 | Feb 29, 2024 | PDF | 176 kb
Products
Product Families
Support