C-FP-8-952 | 8 Pin Dual in Line with LF
Overview
General Information
Package Material | C |
Package Family | FP |
Terminals | 8 |
Version | 952 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.65 |
Body Width (mm) | 7.87 |
Min. Terminal Pitch (mm) | 2.54 |
Downloads
Package
-
Package Outline -8PINCERAMIC
Share 01_01 | Jan 25, 2022 | PDF | 40 kb
-
8-pin-ceramic-D100931G-STEP
Share 04_00 | May 05, 2023 | PDF | 114 kb
-
8-pin-ceramic-D100931G-STEP
Share 04_00 | May 05, 2023 | STP | 1012 kb
Products
Product Families
Support