C-LCC-28-800 | CERQUAD-28 (51-80092)
Overview
General Information
Package Material | C |
Package Family | LCC |
Terminals | 28 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11.43 |
Body Width (mm) | 11.43 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
C-LCC-28-800_Package Outline_02
Share 01_00 | Feb 22, 2024 | PDF | 107 kb
Footprint
-
C-LCC-28-800_Footprint Drawing
Share 01_00 | Feb 22, 2024 | PDF | 104 kb
Support