C-LCC-3-952 | LCC-3- Metal lid
Overview
General Information
Package Material | C |
Package Family | LCC |
Terminals | 3 |
Version | 952 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.1 |
Body Width (mm) | 1.52 |
Min. Terminal Pitch (mm) | 1.91 |
Products
Product Families
Support