C-LCC-4-952 | LCC-3 + Gnd Pin Metal Lid
Overview
General Information
Package Material | C |
Package Family | LCC |
Terminals | 4 |
Version | 952 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.1 |
Body Width (mm) | 1.52 |
Min. Terminal Pitch (mm) | 1.91 |
Downloads
Package
-
Package Outline -UBOUTLINE4P
Share 01_01 | Apr 27, 2021 | PDF | 26 kb
-
UB-metallid-D100793G-STEP
Share 04_00 | May 05, 2023 | STP | 221 kb
-
UB-4pad-ML-D100914G-STEP
Share 04_00 | May 05, 2023 | STP | 226 kb
-
Package Outline -UB-4pad-OUTLINE
Share 05_00 | Jul 04, 2024 | PDF | 32 kb
-
Package Outline -UBOUTLINE
Share 05_00 | Jul 04, 2024 | PDF | 31 kb
-
Package Outline-UBC-4pad-OUTLINE
Share 05_00 | Jul 04, 2024 | PDF | 55 kb
-
UB-metallid-D100793G-STEP
Share 05_00 | Jul 04, 2024 | PDF | 66 kb
-
UB-4pad-ML-D100914G-STEP
Share 05_00 | Jul 04, 2024 | PDF | 40 kb
Products
Product Families
Support