CG-FP-36-802 | FPAK-36 (002-26946)
Overview
General Information
Package Material | CG |
Package Family | FP |
Terminals | 36 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 23.4 |
Body Width (mm) | 33 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
CG-FP-36-802_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 108 kb
Support