CG-LCC-6-801 | CLCC-6 (001-85862)
Overview
General Information
Package Material | CG |
Package Family | LCC |
Terminals | 6 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 2.54 |
Diagrams
Package Dimensions
Downloads
Package
-
CG-LCC-6-801_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 105 kb
Support