CG-LCC-8-800 | CLCC-8 (002-10174)
Overview
General Information
Package Material | CG |
Package Family | LCC |
Terminals | 8 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 2.54 |
Diagrams
Package Dimensions
Downloads
Package
-
CG-LCC-8-800_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 107 kb
Packing
-
CG-LCC-8-800_Tape and Reel
Share 00_00 | Mar 02, 2024 | PDF | 113 kb
-
CG-LCC-8-800_Bakeable Trays
Share 00_00 | Mar 02, 2024 | PDF | 101 kb
Products
Product Families
Support