CG-LGA-165-800 | CERAMIC-LGA-165 (002-21565)
Overview
General Information
Package Material | CG |
Package Family | LGA |
Terminals | 165 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 24.994 |
Body Width (mm) | 21.006 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Package Dimensions
Downloads
Package
-
CG-LGA-165-800_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 115 kb
Products
Product Families
Support