LG-MLGA-14-1
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 14 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.8 |
Body Width (mm) | 14 |
Min. Terminal Pitch (mm) | 2.54 |
-
LG-MLGA-14-1_Interactive 3D_01
Share 09_00 | Jan 06, 2022 | STP | 1.51 mb
Downloads
Package
-
LG-MLGA-14-1_Package Outline
Share 09_00 | Jan 06, 2022 | PDF | 112 kb
-
Board Assembly Recommendations (Modules)
Share 02_00 | Jan 19, 2022 | PDF | 1.35 mb
-
LG-MLGA-14-1_Interactive 3D
Share 09_00 | Jan 06, 2022 | PDF | 337 kb
-
LG-MLGA-14-1_Interactive 3D_01
Share 09_00 | Jan 06, 2022 | STP | 1.51 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
LG-MLGA-14-1_Tape and Reel_01
Share 04_00 | Jan 06, 2022 | PDF | 119 kb
Footprint
-
LG-MLGA-14-1_Footprint Drawing
Share 09_00 | Jan 06, 2022 | PDF | 108 kb
Products
Product Families
Support