LG-MLGA-22-800 | MODULE-22 (002-11186)
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 22 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.762 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
LG-MLGA-22-800_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 103 kb
Footprint
-
LG-MLGA-22-800_Footprint Drawing
Share 01_00 | Feb 07, 2024 | PDF | 102 kb
Products
Product Families
Support