LG-MLGA-24-800 | MODULE-24 (002-19525)
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 24 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 15.5 |
Min. Terminal Pitch (mm) | 1.22 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
LG-MLGA-24-800_Package Outline_01
Share 00_00 | Feb 07, 2024 | PDF | 105 kb
Footprint
-
LG-MLGA-24-800_Footprint Drawing
Share 01_00 | Feb 07, 2024 | PDF | 103 kb
Products
Product Families
Support