LG-MLGA-25-800 | MODULE-25 (002-00023)
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 25 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 0.66 |
Products
Product Families
Support