LG-MLGA-30-802 | MODULE-30 (002-15631)
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 30 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15 |
Body Width (mm) | 23 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
LG-MLGA-30-802_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 107 kb
Footprint
-
LG-MLGA-30-802_Footprint Drawing
Share 01_00 | Feb 07, 2024 | PDF | 111 kb
Products
Product Families
Support