LG-MLGA-31-801 | MODULE-31 (002-19200)
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 31 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 19 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
LG-MLGA-31-801_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 106 kb
Footprint
-
LG-MLGA-31-801_Footprint Drawing
Share 01_00 | Feb 07, 2024 | PDF | 103 kb
Support