LG-MLGA-35-800 | MODULE-35 (002-26540)
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 35 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 16.6 |
Min. Terminal Pitch (mm) | 0.9 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
LG-MLGA-35-800_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 108 kb
Footprint
-
LG-MLGA-35-800_Footprint Drawing
Share 01_00 | Feb 07, 2024 | PDF | 105 kb
Products
Product Families
Support