LG-MLGA-35-802 | MODULE-35 (002-29354)
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 35 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 16.61 |
Min. Terminal Pitch (mm) | 0.97 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Downloads
Package
-
LG-MLGA-35-802_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 112 kb
Footprint
-
LG-MLGA-35-802_Footprint Drawing
Share 01_00 | Feb 07, 2024 | PDF | 110 kb
Products
Product Families
Support