M-SIP-8-950 | 8 PIN SIP GW LF
Overview
General Information
Package Material | M |
Package Family | SIP |
Terminals | 8 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 34.92 |
Body Width (mm) | 13.84 |
Min. Terminal Pitch (mm) | 3.81 |
Downloads
Package
-
Package Outline -8PSURFACE
Share 01_01 | Mar 10, 2022 | PDF | 18 kb
Products
Product Families
Support