M-TO204-3-952 | TO-204AA (TO-3)
Overview
General Information
Package Material | M |
Package Family | TO204 |
Terminals | 3 |
Version | 952 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 39.24 |
Body Width (mm) | 25.4 |
Min. Terminal Pitch (mm) | 10.92 |
Downloads
Package
-
Package Outline -TO204AE
Share 01_01 | Apr 23, 2020 | PDF | 47 kb
-
TO-204AE-D100755G-STEP Rev B
Share 03_00 | Jun 14, 2023 | PDF | 288 kb
-
TO-204AE-D100755G-STEP Rev B.STEP
Share 03_00 | Jun 14, 2023 | STP | 1.59 mb
Products
Support