M-TO254-3-952 | TO-254AA LOW OHMIC
Overview
General Information
Package Material | M |
Package Family | TO254 |
Terminals | 3 |
Version | 952 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20.2 |
Body Width (mm) | 13.72 |
Min. Terminal Pitch (mm) | 3.81 |
Downloads
Package
-
TO-254AA STD+LowOhmic-D100720G-STEP Rev A.STEP
Share 02_00 | Jun 14, 2023 | STP | 875 kb
-
TO-254AA STD+LowOhmic-D100720G-STEP Rev A
Share 02_00 | Jul 07, 2023 | PDF | 91 kb
-
Package Outline -TO254AA
Share 01_01 | Apr 23, 2020 | PDF | 32 kb
Products
Support