M-TO254-3-956 | TO-254AA LOW OHMIC LFD
Overview
General Information
Package Material | M |
Package Family | TO254 |
Terminals | 3 |
Version | 956 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 20.2 |
Body Width (mm) | 13.72 |
Min. Terminal Pitch (mm) | 3.81 |
Downloads
Package
-
Package Outline -TO254AALFD
Share 01_01 | Oct 14, 2021 | PDF | 37 kb
-
TO-254AA LF Down - D100709G-STEP Rev F.STEP
Share 06_00 | Sep 11, 2024 | UNKNOWN | 1.58 mb
-
TO-254AA LF Down - D100709G-STEP Rev F
Share 07_00 | Sep 11, 2024 | PDF | 71 kb
Products
Support