M-TO254-3-962 | TO-254AA TABLESS LOW OHMIC
Overview
General Information
Package Material | M |
Package Family | TO254 |
Terminals | 3 |
Version | 962 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.72 |
Body Width (mm) | 13.72 |
Min. Terminal Pitch (mm) | 3.81 |
Downloads
Package
-
Package Outline -TO254Tabless
Share 01_01 | Apr 23, 2020 | PDF | 31 kb
-
TO-254AA Tabless + STD low Ohmic-D100763G-STEP Rev A
Share 02_00 | Jun 14, 2023 | PDF | 114 kb
-
TO-254AA Tabless + STD low Ohmic-D100763G-STEP Rev A.STEP
Share 02_00 | Jun 14, 2023 | STP | 1.08 mb
Products
Support