M-TO254-3-966 | TO-254AA TABLESS LO GW LF
Overview
General Information
Package Material | M |
Package Family | TO254 |
Terminals | 3 |
Version | 966 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.72 |
Body Width (mm) | 13.72 |
Min. Terminal Pitch (mm) | 3.81 |
Downloads
Package
-
TO254-Tabless-D101013G-STEP
Share 03_00 | May 05, 2023 | STP | 1.42 mb
-
TO254-TablessSMD-D100746G-STEP
Share 04_00 | May 05, 2023 | STP | 691 kb
-
TO-254 Tabless, standard and low ohmic, surface mount leadform, package outline
Share 04_00 | Oct 18, 2024 | PDF | 228 kb
-
TO-254 TABLESS Package outline
Share 03_00 | Oct 21, 2024 | PDF | 91 kb
-
TO-254 TABLESS S/MOUNT Package Outline
Share 04_00 | Oct 21, 2024 | PDF | 85 kb
Products
Product Families
Support